For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
FHM 91 - Locking screws, with hexagon head
Bill of material
FHM 91-16
DES
Identifier
FHM 91-16
G
Thread G
M 16 x 1.5
D
Diameter D
19 mm
I
Length I
12 mm
L1
Length L1
21 mm
L2
Length L2
6 mm
SW
Width across flats SW
13 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.